Barcode Readers

An extensive range of fixed mount 1-D/2-D barcode readers and handheld scanners for industrial applications.

Lineup

SR-X series - AI-Powered Code Reader

The SR-X Series of AI-powered code readers has a compact design - 72% smaller than our conventional models - while still providing high-performance reading for a wide variety of codes. The AI and latest decoding algorithms provide stable reading between processes, tracking changes in codes that occur from one process to the next. It is also possible to link code readers between processes for improved reading performance. With these connections, the operating status and current settings of readers on the same network can be viewed together in a list. Automatic focus adjustment and fully automatic tuning make setup easy with the press of a button.

Catalogues Price

SR-5000 series - Logistics Code Reader

The SR-5000 Series logistics code reader offers an ultra-wide field of view, ultra-long depth of field, and high-speed reading, resulting in easy installation and operation in logistics environments for reliable capture of codes on fast-moving packages. Stable reading is ensured even when packages of different shapes and sizes are on the same line moving at high speeds, regardless of where the barcode labels are found on the packages. These readers eliminate the need to prepare to align the packages to one side of the conveyor, thereby contributing to reduced costs and a lower risk of malfunction thanks to the simplified conveyor system. While multiple readers were conventionally necessary for reading one side, simply installing one SR-5000 Series reader per side makes it possible to read the codes on labels affixed on the top and sides of packages of different sizes and varying locations. This is possible thanks to the ultra-wide field of view and deep depth of field of the SR-5000 Series.

Catalogues Price

SR-2000 series - 1D/2D Code Reader

Obtain a wider field of view and greater depth of field at a longer range. Work as fast as the targets can move. No experience is required to master the SR-2000 Series. Just install the reader for vastly improved reading range and achieve even better reading stability.

Catalogues Price

HR-X series - Rugged Industrial Handheld Code Reader

KEYENCE’s HR-X Series of rugged industrial handheld code readers offers ultra-durability and high performance even in harsh work environments thanks to an IP65/67G enclosure rating, and impressive reading performance for improved efficiency. The durable design eliminates the most common causes of failures such as water and oil adhesion, drops and repeated drops, and terminal wear for usability in any working environment—from the harsh conditions of manufacturing sites to logistics sites where repeated impacts are common. The AI-enhanced multi-core decoder also offers drastically improved reading performance for difficult-to-read DPM codes in addition to greater flexibility with codes read at a distance or at an angle. With reliable reading of even the most challenging codes, faster operations even with time-consuming tasks, and a significantly longer service life, the HR-X Series improves on-site efficiency and reduces costs at the same time.

Catalogues Price

SR-G100 series - Handheld DPM Code Reader

The SR-G100 Series is capable of reading at remarkable speeds, even with hard-to-read codes.

Catalogues Price

HR-100 series - Handheld code Reader

Easy code detection & immediate decoding. Easy code capture allows high speed reading.

Catalogues Price