Safety
Protect operators from machine hazards.
Lineup
What makes a light curtain "robust"? KEYENCE has designed a light curtain with a structure that prevents damage from parts or tools by narrowing the exposed lens area and recessing it in an impact resistant housing.
Safety interlock switches are safety devices used for checking whether movable guards such as safety fence doors and covers are opened or closed. KEYENCE’s GS-M Series safety interlock switch uses an electromagnetic locking principle and flexible actuator to prevent door rattling and misalignment for easy locking. The ultra-compact design can be used with any kind of door and can be installed anywhere. The GS-M Series offers superior safety in addition to the usability and reliability required for manufacturing sites without hindering productivity.
Large indicators, compact size, quick & simple mounting, built-in cascading, and more.
For safety and efficiency in the workplace. Introducing a safety light curtain completely focused on visibility.
Impressive range, integrated camera, detachable display, and more.
A safety laser scanner allows users to configure protection zones anywhere, even in complex-shaped zones.
The GC Series consolidates any and all safety controls into one simple device. Any safety device can connect to this series and the new GC-Link can be used to eliminate wiring entirely. The GC can be expanded to 212 inputs and has an optional built-in relay output.