Measurement Systems

Turnkey automated optical measurement systems.

Lineup

IM-8000 series - Image Dimension Measurement System

Capable of high-definition imaging, the IM-8000 Series Image Dimension Measurement System has triple the detection performance of conventional systems without sacrificing its simple operation; just place the part on the stage and press one button. With a 20-megapixel CMOS sensor and a new algorithm for stable edge detection, high-accuracy measurement on up to 300 features within seconds is now possible. A newly developed, optional automated rotary fixture allows for 360' multi-surface measurement on diverse part sizes and shapes. Achieve accurate and repeatable measurements instantly with its 'place and press' operation; this ensures consistent results regardless of operator experience. The fast, accurate, and easy-to-use interface of this product solve various measurement-related problems.

Catalogues Price

LM series - High Accuracy Image Dimension Measurement System

The LM Series High-Accuracy Instant Measurement System is an automated inspection system that can perform measurements to +/- 0.7 µm accuracy and +/- 0.1 µm repeatability at the push of a button. Similar to the IM Series, the unit has built-in edge detection with automatic focus and lighting. The unit also automatically records measurement data and creates detailed inspection reports. The image showcases our latest LM-1100 model which houses high-resolution double telecentric lenses for precision optical inspection and a large 9 x 5 inch field of view.

Catalogues Price

LM-X series - Multisensor Measurement System

High-accuracy (±0.1 µm) measurement can be performed easily just by placing the part on the stage and pressing a button. Three measurement methods are available: high-accuracy image measurement, non-contact height measurement via a multi-colour laser, and contact measurement via a 3D touch probe. This product drastically reduces the dimensional measurement time of complex parts and ensures accurate measurements with no variations between results obtained by different operators.

Catalogues Price

VR-6000 series - 3D Optical Profilometer

The VR-6000 optical profilometer performs non-contact measurement to replace stylus profilometers and roughness meters. This 3D profile system captures full surface data across the target with a resolution of 0.1 µm, enabling measurement of features that cannot be performed with probe-type instruments. The new rotational scanning greatly expands the measurement capabilities of the system. True-to-life cross section measurements can be performed with no blind spots. Wall thicknesses and recessed features can be measured without cutting or destroying the target. In addition, the HDR scanning algorithm provides enhanced scanning capabilities for instantly determining the optimal settings to capture high quality data, even on glossy and matte surfaces.

Catalogues Price

VL-700 series - 3D Scanner CMM

The VL-700 Series 3D Scanner CMM is equipped with the world’s first fully automatic CAD conversion function. From scanning to STEP file output, this scanner handles everything automatically. There is no need to go through specialised conversion software to obtain data in a format accessible by CAD software, which eliminates these steps from the work procedure. Furthermore, the newly developed high-resolution transmitter and receiver lenses and WDR (Wide Dynamic Range) CMOS sensor offer twice the detection ability of conventional models. True-to-life scanning makes it possible to obtain accurate 3D data with shape and colour information. Using the comparison fitting algorithm, CAD data and coordinates can be used to perform comparative measurements.

Catalogues Price