Microscopes
Advanced microscopes for industrial and life science applications.
Lineup
4K High Accuracy digital microscope capable of capturing high resolution images and measurement data for inspection and failure analysis, at the push of a button.
Introducing an elemental analyzer head for use with VHX-7000 Series microscope. Simply place the target on the stage to analyse with no destructive sample preparation, deposition, or vacuum required. AI-based suggestions also make it possible for anyone to identify substances through elemental analysis.
The VK-X3000 Series uses a triple scan approach to enable measurement of any target. White light interferometry, focus variation, and laser confocal scanning methods are used depending on the situation, ensuring high-accuracy measurement and analysis of any target. The triple scan approach offers unprecedented adaptability, allowing the system to achieve 0.01 nm resolution to identify the smallest surface irregularities on flat targets, while also offering the flexibility to measure targets with large height changes across areas as large as 50 x 50 mm. With its ability to perform high-magnification colour imaging, non-destructive cross-section measurements, and advanced surface characterization, the VK-X3000 3D Surface Profiler is the go-to-system for R & D and quality labs.
The VR-6000 optical profilometer performs non-contact measurement to replace stylus profilometers and roughness meters. This 3D profile system captures full surface data across the target with a resolution of 0.1 µm, enabling measurement of features that cannot be performed with probe-type instruments. The new rotational scanning greatly expands the measurement capabilities of the system. True-to-life cross section measurements can be performed with no blind spots. Wall thicknesses and recessed features can be measured without cutting or destroying the target. In addition, the HDR scanning algorithm provides enhanced scanning capabilities for instantly determining the optimal settings to capture high quality data, even on glossy and matte surfaces.