Inductive Proximity Sensors

Products Lineup

EX-V series - High-speed, High-Accuracy Digital Displacement Inductive Sensor

High-speed, high-accuracy, eddy current sensors with sub-micron resolution and an ultra-fast 40 kHz sampling rate.

Catalogues Price

EV series - Two-wire self contained amplifier proximity sensors

Shorter, space saving sensor bodies with high detection sensitivity and long detection distances.

Catalogues Price

EZ series - Three-wire self contained amplifier proximity sensors

Shorter, space saving sensor bodies with high detection sensitivity and long detection distances.

Catalogues Price

EM series - Proximity sensors with in-cable amplifiers

Small, amplifier-in-cable sensor heads with built-in indicator LEDs and up to a 8-mm detecting distance.

Catalogues Price

ES series - Separate Amplifier Proximity Sensor

Separate amplifier proximity sensors with twice the detecting distance of self-contained sensors and a range of up to 8-mm (shielded) and up to 70-mm (non-shielded).

Catalogues Price

AS series - Inductive Gauging Sensor

Eddy Current Displacement Sensor with heat resistance of up to 200℃

EG series - High-accuracy Positioning Sensor

Positioning Sensor detecting slight position misalignment with high accuracy