Flow Sensors

Products Lineup : Liquid Flow Rate

FD-X series - Clamp-on Micro Flow Sensor

The FD-X Series flow sensors monitor low flow of any liquid by clamping directly on pipes or tubes up to 14mm.

Catalogues Price

FD-H series - Clamp-On Flow Sensor

The FD-H Series clamp-on flow sensor is easily installed, without any pipe modification, by simply clamping to the outside of a pipe, tube or hose. This series provides stable flow rate measurement regardless of the pipe or liquid. In addition to metal and hard plastic piping, hoses (including high-pressure hoses) can also be supported. This product can not only measure the flow rates of various liquids such as water, DI water, oil, chemicals, and coolants but can also tolerate bubbles, high temperatures, and highly viscous liquids. Connecting a concentration sensor and temperature sensor allows for the centralised management of multiple parameters, helping improve product quality, and decrease costs.

Catalogues Price

FD-Q series - Clamp-on Flow Sensor

The FD-Q Series simply clamps-on to the pipe requiring no pipe modification and detects all sorts of liquid flow.

Catalogues Price

Products Lineup : Gas Flow Rate

FD-EP series - Flow and Pressure Dual Sensor

The compact case of the FD-EP Series houses a flow sensor and a pressure sensor, making it easy to diagnose the status of pneumatic equipment. The specialised application function makes real-time diagnosis and predictive maintenance of cylinders, suction transfer, seating and air blowers easy. The free flowing structure prevents pressure loss, clogging and supports both small and large flows. When selecting the sensor, just choose the one that matches your tube diameter. The high-definition display allows for intuitive operation with no need for an instruction manual. This one device can handle applications in which gases flow forward and backward such as cylinder forward and backward motion and the suctioning and vacuum release during suction transferring.

Catalogues Price

FD-EC series - Clamp-On Flow Sensor

The FD-EC Series easily attaches to the outside of a tube, eliminating problems such as pressure loss and clogging, allowing for an uninterrupted supply of air. It can measure small and large flows and is compatible with various tube materials. When selecting the sensor, just choose the one that matches your tube diameter. The high-definition display allows for intuitive operation via the display amplifier, and diagnostic mode makes it possible to check the status while the sensor is attached to the tube. This sensor can detect gases regardless of the direction they flow, allowing for installations that fit the existing device layout.

Catalogues Price

Products Lineup : Air Efficiency Module

MP-F series - Air Efficiency Module

MP-F Series simultaneously senses the flow, pressure, temperature and humidity of air. This can all be visualized along with energy consumption when the connected power monitor is used. This unit is equipped with a function that automatically records the air and electricity consumption (data that is vital when attempting to reduce energy consumption) at all times. The stored data can then be checked on the highly expressive multi display. Also, data can be analysed easily with the specialised PC software. The shut-off valve is an energy-saving feature that eliminates unnecessary air consumption by blocking air when the machine is not operating. This unit monitors the air status to detect problems such as pressure drops and condensation before they occur and notify the user of these errors.

Catalogues Price