Laser Sensors

A rich lineup of remote setup and received light intensity differentiation laser sensors. This page introduces compact digital CMOS laser sensors that have a built-in amplifier and boast high durability and stability, reflective/thrubeam model laser displacement sensors that are easy to use and have the versatility to support diverse applications, and image-based laser sensors.

Recommended Items

Products Lineup : Distance Detection Based Sensors

LR-X series - Digital CMOS Laser Sensor

The LR-X Series is a remarkably small laser sensor capable of detecting targets based on position and is unaffected by colour, surface finish, or shape. Impressive durability is achieved with its food-grade stainles steel housing (SUS316L), high IP ratings, and guarded cable. Position changes as small as 0.5 mm are possible, along with automatic and real-time intensity adjustment to ensure stable detection on any target.

Catalogues Price

LR-T series - Self-contained TOF Laser Sensor

The LR-T Series of reflective sensors represents a seamless fusion of innovative technology and robust functionality.

Catalogues Price

LR-Z series - Self-contained CMOS Laser Sensor

Laser sensor capable of detecting targets based on both position and contrast (detectable distance: up to 500mm).

Catalogues Price

GV series - Digital CMOS Laser Sensor

The NEW GV Series Digital CMOS Laser Sensor provides unmatched performance, even on metal and black (rubber) targets. Multiple models available to meet all your laser sensing needs.

Catalogues Price

Products Lineup : Received Light Based Laser Sensors

LV-N series - Multi-Purpose Digital Laser Sensor

Using a laser enables long distance detection for difficult applications while maintaining a focused, visible beam spot.

Catalogues Price

LV-S series - Ultra-small Digital Laser Sensor

Choose from the largest selection of laser sensors in the industry!

Catalogues Price

LV series - Digital Laser Sensor

Choose from the largest selection of laser sensors in the industry!

Catalogues Price

Products Lineup : Laser Displacement Sensors

IX series - Image-Based Laser Sensor

IX Series image-based laser sensors can measure height anywhere within the area. Camera-based image recognition allows the laser to detect the height of the target point even when workpieces are not perfectly aligned on the production line. The height of where the laser hits the target will vary if the target is tilted or if the target itself is different, but the IX Series can identify the difference in height against the reference. For example, in a parts assembly line, a single IX Series unit can not only check for the presence of parts, but also perform seating checks and other height-based inspections. Thanks to its ability to detect height differences, the IX Series is also free from false detections and errors in the presence of glare from glossy surfaces of metal parts or when the detection target point has the same colour as the background, offering stable automatic inline differentiation.

Catalogues Price

IL series - CMOS Multi-Function Analogue Laser Sensor

IL Series CMOS multi-function analogue laser sensors are reflective laser displacement sensors that provide the best-in-class detection ability and stability at a reasonable cost. Stable detection is possible without tuning for workpiece types or their surface conditions, so the IL Series can be added to production lines to help make setup, changeover, and product changes easier. With a wide-ranging lineup of sensor heads, including high-accuracy models and long-range (up to 3.5 m) models, these laser sensors can be applied to diverse applications thanks to their broad dynamic range and environmental resistance. 1 μm repeatability allows for use in high-tolerance detection setups that previous sensors could not stably provide.

Catalogues Price

IA series - CMOS Analogue Laser Sensor

Tough, Reliable, Repeatable Laser Measurement Simplified. KEYENCE brings you an economical analogue laser sensor.