Photoelectric Sensors

Photoelectric sensors utilise light intensity-based detection principles to detect target presence/absence. There are several different types of photoelectric sensors, including reflective, retro-reflective, and thru-beam models. Photoelectric sensors offer a variety of benefits, including durability, application versatility, ease-of-use, and low cost.

Products Lineup : Photoelectric Sensors

LR-X series - Digital CMOS Laser Sensor

The LR-X Series is a remarkably small laser sensor capable of detecting targets based on position and is unaffected by colour, surface finish, or shape. Impressive durability is achieved with its food-grade stainles steel housing (SUS316L), high IP ratings, and guarded cable. Position changes as small as 0.5 mm are possible, along with automatic and real-time intensity adjustment to ensure stable detection on any target.

Catalogues Price

LR-T series - Self-contained TOF Laser Sensor

The LR-T Series of reflective sensors represents a seamless fusion of innovative technology and robust functionality.

Catalogues Price

LR-Z series - Self-contained CMOS Laser Sensor

Laser sensor capable of detecting targets based on both position and contrast (detectable distance: up to 500mm).

Catalogues Price

PZ-G series - Built-in amplifier photoelectric sensors

High-power, dual LED-type photoelectric sensors for improved performance and ease of use.

Catalogues Price

PZ-V/M series - Built-in amplifier photoelectric sensors

Automatic calibration type. Virtually eliminates all detection and stability problems inherent with conventional photoelectric sensors.

Catalogues Price

PS-N series - Amplifier Separate Type Photoelectric Sensor

High environmental resistance & cable extension capabilities provide increased installation versatility

Catalogues Price

PX series - Heavy-duty Photoelectric Sensors

The new PX Series heavy-duty industrial photoelectric sensors. Rugged industrial sensors designed for use in harsh environments.

Catalogues Price

Products Lineup : Colour Sensors

LR-W series - Self-Contained Full-Spectrum Sensor

This Full-Spectrum sensor features unmatched detecting capabilities that allows it to complete the simplest to the most complex applications with ease.

Catalogues Price

CZ-V20 series - Digital RGB Sensors

Simple one-touch calibration with a dual digital display and ability to store up to 8 colours. Colour, lustre and fluorescent/UV sensing heads all connect to CZ-V20 Series amplifier.

Catalogues Price