Image Dimension Measurement System

IM-6000 series

This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

Controller German Display Type IM-6600D

IM-6600D - Controller German Display Type

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

  • CE Marking

Specifications

Model

IM-6600D

Type

Controller

Image sensor

1" 6.6 mega pixel CMOS

Display

10.4" LCD monitor (XGA: 1024 × 768)
External monitor connectable (clone output)

Receiver lens

Double telecentric lens

Image measurement

Field of view

Wide field: ø100 × 200 mm, High precision: 25 × 125 mm

Minimum display unit

0.1 µm

Repeatability

W/o stage movement

Wide field: ±1µm High precision: ±0.5µm

With stage movement

Wide field: ±2µm High precision: ±1.5µm

Measurement accuracy (±2σ)

W/o binding

Wide field: ±5µm*1 High precision: ±(7+0.02L)µm*2

With binding

Wide field: ±2µm*3 High precision: ±(4+0.02L)µm*4

External remote input

No-voltage input (with contacts, without contacts)

External output

OK/NG/FAIL/MEAS.

Relay outputRated load 24 VDC 0.5AON resistance 50 mΩ or less

Interface

LAN

RJ-45 (10BASE-T / 100BASE-TX / 1000BASE-T)

USB 2.0 series A

6 ports (front: 2, rear: 4)

Record

Hard disk drive

250 GB

Illumination system

Transparent

Telecentric transparent illumination (Green LED)

Ring

Four division ring illumination (White LED)

External

Externally connected illumination

X stage

Moving range

100 mm (electric)

Withstand load

2 kg

Z stage

Moving range

30 mm (electric)

Measurement points

99 points max. (99 × 9 points possible when the function for consolidating measurement settings is used)

Pattern search (profi le tracking function)

XYθ (with 360° rotary position compensation)

Pattern registration

1000 patterns or more*5

Measurement time

2 seconds*6

Basic measurement function

Distance measurement

8 types (point-point / line-point / line-line / circle-point / circle-line / circle-circle / circle / arc)

Angle measurement

Provided

Calculation

Virtual line function

Point

Middle point / intersection

Conjunction edge

Line conjunction / circular conjunction

Line

6 types (midline / perpendicular line / parallel lines / tangent line / line passing through a point / approximate line)

Circle

Middle circle / approximate circle / auxiliary circle / inscribed and circumscribed circle

Application tool

Pitch measurement

Line / circumference

Pitch angle

Width measurement

Edge width

Thickness measurement

Thickness measurement / gap measurement between inner and outer diameters

Special tool

Rounded corner / curved surface / oval / reticle / point position / perimeter / area / screw / automatic measurement

GD&T

Shape tolerance

Straightness / circularity / profile

Orientation tolerance

Squareness / parallelism

Position tolerance

Point position / concentricity

Element tool

Point

Point (on a line or arc) / maximum and minimum (rectangle, circle, arc)

Line

Line / centre line / peak line

Circle

Circle / arc / peak circle / peak arc

Profi le extraction

Provided

Special tool

Automatic generation / gauge line

Manual measurement

Provided

Coordinate system confi guration

Batch confi guration of tolerance

Element list editing

Measurement setting data binding function

DXF export function

Automatic measurement function

Q-DAS data save function

Measurement settings support functions

Provided*7

Power supply

Power voltage

100 to 240 VAC 50 / 60 Hz

Power consumption

310 mA or less

Environmental resistance

Ambient temperature

+10 to +35 °C

Relative humidity

20 to 80 % RH (No condensation)

Weight

Approx 8 kg

*1 In the range of ø80 mm from the centre of the stage within the operating temperature range of +23°C ±1°C at the focused focal point position
*2 In the range of ø20 mm from the centre of the stage within the operating temperature range of +23°C ±1°C at the focused focal point position
*3 In the range of ø80 × 180 mm from the centre of the stage, within the operating temperature range of +23°C ±1°C at the focused focal point position, and with a load weighing 1 kg or less on the stage (L = amount of stage movement in mm units)
*4 In the range of ø20 × 120 mm from the centre of the stage, within the operating temperature range of +23°C ±1°C at the focused focal point position, and with a load weighing 1 kg or less on the stage (L = amount of stage movement in mm units)
*5 Depending on the measurement setting data and number of data pieces being stored
*6 Without pattern search, applied measurement, and stage movement
*7 Optimum lighting guide, optimum lighting search, automatic edge extraction parameter adjustment function, and multiple edge extraction function

Data Sheet (PDF) Other Models