Digital Microscope
VHX-2000 series
Recommended Replaceable Products: Digital Microscope - VHX-7000N
Contact Us: +32 (0) 15 281 222 Enquiry form
Digital Microscope VHX-2000F
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VHX-2000F | |||
Observable image size | 20000 (H) pixels × 20000 (V) pixels (when stitched) | |||
CD-R/CD-RW/DVDdrive unit | Unit | DVD-ROM super-multi drive unit | ||
Used disk | CD-R/CD-RW/DVD±R/DVD±R DL/DVD±RW/DVD-RAM | |||
Storage capacity | 4.7 GB | |||
LCD monitor | Size | Colour LCD (TFT) 17"*1 | ||
Panel size | 365.76 (H) × 228.6 (V) mm*1 | |||
Pixel pitch | 0.1905 (H) × 0.1905 (V) mm*1 | |||
Number of pixels | 1920 (H) × 1200 (V) (WUXGA)*1 | |||
Display colour | Approx. 16,770,000 colours *2*1 | |||
Brightness | 270 cd/m2 (typical)*1 | |||
Contrast ratio | 450 : 1 (typical)*1 | |||
Viewing angle | ±80° (typical, horizontal), ±70° (typical, vertical)*1 | |||
Camera | Image capture device | 1/1.8-inch, 2.11 million-pixel CCD image sensor | ||
Scan method | Progressive | |||
Frame rate | 15 frames/sec. and 28 frames/sec. selectable | |||
Resolution | 2 million pixels | 1600 (H) × 1200 (V) Approx. 1000 TV lines | ||
6 million pixels | 1600 (H) × 1200 (V) Approx. 1200 TV lines | |||
8 million pixels | 3200 (H) × 2400 (V) Approx. 1600 TV lines*4 | |||
18 million pixels | 4800 (H) × 3600 (V) Approx. 2000 TV lines*4 | |||
54 million pixels | 4800 (H) × 3600 (V) Approx. 2000 TV lines | |||
High Dynamic Range | 16-bit resolution through RGB data from each pixel | |||
Gain | AUTO, NORMAL, PRESET | |||
Electronic shutter | AUTO, MANU, OFF, 1/15, 1/30, 1/60, 1/120, 1/250, 1/500, 1/1000, 1/2000, | |||
Supercharge shutter | 0.2 sec. to 17 sec. Can be set in increments of 0.1 sec. | |||
White balance | Auto, Manual, One-push set, Preset (2700K, 3200K, 5600K, 9000K) | |||
Back-focus adjustment | Not required | |||
Light source | Lamp | 12 V, 100 W, Halogen lamp | ||
Lamp life | 1000 hours (average) | |||
Colour temperature | 3100 K (at maximum light intensity) | |||
Video output | DVI-I (1920 × 1200 pixels) | |||
Video output | Scanning frequency | Special LCD monitor | 75 kHz (H), 60 Hz (V) | |
External monitor | ||||
Input | Mouse input | Supports USB mouse | ||
Keyboard input | Supports USB keyboards | |||
External remote input | Pause/ Recording, Non-voltage input | |||
Interface | LAN | RJ-45 (10BASE-T/100BASE-TX/1000BASE-T) | ||
USB 2.0 Series A | 8 ports | |||
Hard disk drive unit | Storage capacity | 500 GB (including 80 GB reservation area) | ||
Image format | JPEG/HD Photo (With compression), TIFF (No compression) | |||
Dimensions | 420 × 416 × 181 mm (when stored) | |||
Rating | Power voltage | 100 to 240 VAC, 50/60 Hz | ||
Power consumption | 340 VA | |||
Environmental resistance | Ambient temperature | +5 to +40 °C | ||
Relative humidity | 35 to 80 % RH (No condensation) | |||
Weight | Controller | Approx. 11.6 kg | ||
Camera unit | Approx. 1.00 kg (VHX-1100), Approx. 0.90 kg (VHX-1020) | |||
Console | Approx. 0.40 kg | |||
*1 OP-87426/OP-87427 is required. |