Digital Microscope

VHX-500F series

This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

Digital Microscope VHX-500FD

VHX-500FD - Digital Microscope

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

  • CE Marking
  • UL Listing(c/us)

Specifications

Model

VHX-500FD

Camera

Image capture device

1/1.8-inch, 2.11 million-pixel CCD image sensor
Total pixels: 1688 (H) x 1248 (V)
Effective pixels: 1628 (H) x 1236 (V)
Virtual pixels: 1600 (H) x 1200 (V)

Scan method

Progressive

Frame rate

15 frames/sec. and 28 frames/sec. selectable

Resolution

2 million pixels

1600 (H) x 1200 (B) Approx 1000 TB lines

Gain

AUTO, NORMAL, PRESET

Electronic shutter

AUTO, MANU, OFF, 1/15, 1/30, 1/60, 1/120, 1/250, 1/500, 1/1000,
1/2000, 1/5000

Supercharge shutter

0.2 sec. to 17 sec. Can be set in increments of 0.1 sec.

White balance

Auto, Manual, One-push set, Preset (2700K, 3200K, 5600K, 9000K)

Back-focus adjustment

Unnecessary

LCD monitor

Size

Colour LCD (TFT) 15"

Panel size

304.5 (H)x228.4 (B)mm

Pixel pitch

0.1905 (H) x 0.1905 (B) mm

Number of pixels

1600 (H) x 1200 (B) (UXGA)

Display Colour

Approx 16,770,000 colours *1

Brightness

200 cd/m2 (typical)

Contrast ratio

500 : 1 (typ)

Viewing angle

±85° (typical, horizontal), ±85° (typical, vertical)

CD-R/CD-RW/DVD drive unit

Unit

CD-R, CD-RW drive unit

CD-R/CD-RW/DVDdrive unit

Speed

24x Write, 10x Re-write, 24x Read

CD-R/CD-RW/DVD drive unit

Used disk

CD-R/CD-RW

Storage capacity

700 MB, Approx 3,500 images (with 2,000,000-pixel image compression) to Approx 117 images (without 2,000,000-pixel image compression)

Hard disk drive unit

80 GB, Approx 400,000 images (with 2,000,000-pixel image compression) to Approx 13,334 images (without 2,000,000-pixel image compression)

Image format

JPEG (With compression), TIFF (No compression)

Observable image size

1,600 pixels (H) × 1,200 pixels (V)

Light source

Lamp

12 V, 100 W, halogen lamp

Lamp life

1000 hours (average)

Colour temperature

3,100 K (at maximum light intensity)

Video output

Analog RGB, 1,600 pixels × 1,200 pixels

Video output

Scanning
frequency

Special LCD monitor

75 kHz (H), 60 Hz (V)

External monitor

Input

Mouse input

MINI-DIN 6-pin connector (DOS/V-compatible PS/2 mouse)

Keyboard input

MINI-DIN 6-pin connector (DOS/V PS/2)

External remote input

Pause/ Recording, Non-voltage input
(Contact/Noncontact)

Interface

LAN

RJ-45 (10BASE-T/100BASE-TX/1000BASE-T)

USB 2.0 Series A

4 types: Special printer port x 1, External storage connection port x 3

Moving image recording software

Functions for recording/reproducing moving images

High quality depth composition software

Functions for composing a single image from a plurality of images obtained by focusing on and
capturing an image of each portion of the target that is of a different height

Real-time depth composition software

Displays full-focused images in real-time at the turn of the focus adjustment dial.

Image improvement software

Image processing functions for correcting images to make observation easier

Comment input software

Function for inputting and displaying comments such as letters, marks, or the like in an observation image

Area measurement software

Measures areas of 2D images.

Screen splitting software

Function for splitting an image vertically, horizontally, or into four parts, and displaying the image

Dimensions

382 (W) × 425 (H) × 162 (D) mm

Rating

Power voltage

100 to 240 VAC, 50/60 Hz

Power consumption

310VA

Environmental resistance

Ambient temperature

+5 to +40 °C

Relative humidity

35 to 80 % RH (No condensation)

Weight

Console

Approx 0.25Kg

Controller

Approx 12.5Kg

Camera unit

Approx 0.88Kg

*1 Approximately 16,770,000 pixels are realised with the dithering processing of the display controller.

Data Sheet (PDF) Other Models