High-speed Microscope

VW-9000 series

This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

High-speed Microscope VW-9000D

VW-9000D - High-speed Microscope

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

  • CE Marking
  • CSA

Specifications

Model

VW-9000D

LCD monitor

Size

Colour LCD (TFT) 10.4"*1

Dimensions

210.4 mm (H) × 157.8 mm (V)*1

Pixel pitch

0.2055 mm (H) × 0.2055 mm (V)*1

Number of pixels

1024 (H) × 768 (V) XGA*1

Display colour

Approx 16 million*2*1

Brightness

400 cd/m2 (typical)*1

Recording media

Semiconductor memory

8GB

Hard drive

500GB (Includes reserved system space of 100 GB)

Image format

Video

AVI: uncompressed, JPEG: compressed, WMV: compressed

Still images

JPEG: compressed, TIFF: uncompressed

Light source

Lamp

Specialised metal halide lamp

Type

Colour camera: 60 W high colour rendering type
Monochrome camera: 80 W high-brightness type

Lifetime

2000 hours (average)

Colour temperature

Colour camera: 8000K
Monochrome camera: 6400K

Input

Mouse input

Supports USB mouse

Keyboard input

Supports USB keyboards

Terminal block I/O

Recording start input (TRG IN)

Non-voltage input, TTL

Sync input (SYNC IN)

TTL

Photo start input (CAPTURE)

Non-voltage input

Still image input (PAUSE)

Video trigger output (TRG OUT)

NPN open collector output, TTL

Sync output (SYNC OUT)

TTL

Recording ready output (READY OUT)

NPN open collector output

Recording complete output (REC OUT)

Service power supply (+12V)

12 VDC, 125mA

Sensor input
Mic input

Input channel number

1CH

Measurement range

±10 V, ±5 V, Mic

Input ports

BNC, Mic jack

Resolution

14bit

Video output

Analogue RGB

1024 (H) × 768 (V) XGA

DVI

USB 2.0 ports

Type A

8x

LAN ports

For external PC communication

RJ-45 (100BASE-TX/1000BASE-T)

Dimensions

292 (W) × 370 (H) × 280 (D) mm

Power supply

Power consumption

290 VA max.

Power-supply voltage

100 to 240 VAC ±10% 50/60 Hz

Environmental resistance

Ambient temperature

+5 to +40 °C

Relative humidity

35 to 80 % RH (No condensation)

Weight

Controller (main unit)

Approx 11 kg

Optical fibre cable

Approx 800 g

VW console

Approx 180 g

*1 The LCD monitor provided with the VW Series is based on extremely advanced technology. Rarely, an unlit part (black spot) or lit part (bright spot) may exist on the monitor
screen. However, this is not an indication of the LCD monitor being defective.
*2 Approximately 16,770,000 colours are rendered with the dithering processing of the display controller.

Data Sheet (PDF) Other Models