USB Power Adapter OP-88566

OP-88566 - USB Power Adapter

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

OP-88566

Average active efficiency

81% or more

Efficiency at low load

79% or more

No-load power consumption

0.04 W

Rating

Input

100 to 240 VAC 50/60

Output

5 VDC Max. 2.0 A (10 W max.)

Ambient temperature for storage

-20°C to +80°C

Surrounding air temperature

0 to +40°C

Dimensions

41mm x 50mm x 71mm

Weight

Approx. 53 g

Data Sheet (PDF) Other Models