Handheld Computer BT-A700G

BT-A700G - Handheld Computer

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

  • CE Marking
  • UL Listing(c/us)
  • Bluetooth

Specifications

Model

BT-A700G

Controller

CPU

Qualcomm Octa-core

OS

AndroidTM 11

Main memory

RAM

3 GB

ROM

32 GB

Display

LCD

Type

5.0" TFT colour LCD, IPS type

Resolution

720 × 1280

Backlight

High-intensity white LED

Operation Status LED

3-colour LED (red, green, blue, yellow, cyan, magenta, white)

Operations

Hard Keys

Type

Set of arrow keys × 1 (4 directions), trigger × 1, ENT key × 1,
customisation keys × 2 (P1 key, P2 key),
volume keys × 2 (Volume Up, Volume Down), power key × 1

Touch Panel

Electrostatic capacitance method (Gorilla Glass)

Scanner

Reading Specification

Reading Light Source

High-intensity white LED

Pointer Light Source

Visible semiconductor laser (650 nm)
Output 700 μW
Class 2 laser product (IEC 60825-1)

Minimum Resolution

2D code: 0.191 mm
Barcode: 0.127 mm

Reading Distance

80 to 1550 mm (CODE39 narrow bar width: 0.254 mm)
25 to 4100 mm (CODE39 narrow bar width: 0.508 mm)
100 to 370 mm (QR cell size: 0.254 mm)
0 to 1200 mm (QR cell size: 0.508 mm)

Reading Width (Field Range)

151 × 94 mm
(Reading distance: 300 mm)

Supported Code

JAN/EAN/UPC (add-on code support), CODE128, GS1-128,
CODE39, NW-7 (Codabar), CODE93, ITF, COOP 2of5, Industrial 2of5,
QR code, Micro QR, DataMatrix (ECC-200), PDF417, GS1 DataBar,
Composite, Postal

Wireless Communication

Wireless LAN

Wireless Radio

IEEE 802.11a/b/g/n/ac

Frequency Range

2.4 GHz (b, g, n: 1 to 13ch), 5.2 GHz, 5.3 GHz (a/n/ac)

Security

Security: WEP (64/128 bit), WPA, WPA2
WPA encryption method: TKIP/AES
Authentication: PSK, PEAP, EAP-TLS, EAP-TTLS, EAP-PWD

Bluetooth®

Wireless Radio

Bluetooth® V5.0 + BR/EDR/LE

Supported Profile

A2DP, AVRCP, BNEP, HID, HSP, IOPT, OPP, PAN, SPP

Distance

Approx. 10 m (line-of-sight)

Expansion Slot

Supported Media

micro SD/SDHC/SDXC UHS-I

Power Source

Main Battery

Type

Dedicated lithium-ion battery pack

Capacity

6250 mAh

Continuous Usage Time

Approx. 32 hours *1

Charging Time

Approx. 6 hours (normal temperature)

Backup Battery

RAM Data

Electric double-layer capacitors: 3 minutes *2 *3

Others

Audio

Speaker, Microphone

Vibration

Available

Camera

5 MP

Sensor

Accelerometer, Ambient Light, Gyroscope, Digital Compass

Dimensions

88 mm × 134 mm × 235 mm

Environmental resistance

Enclosure rating

IP67

Ambient temperature

−20°C to +50°C (No freezing) *4

Storage temperature

−20°C to +70°C (No freezing)

Relative humidity

20% to 85% RH (No condensation)

Storage relative humidity

Drop resistance

Onto concrete from 1.8 m (from 2.4 m with protector);
Up to 20000 impacts from 30 cm

Weight

Approx. 487 g (with rechargeable battery pack attached)

*1 This is the continuous usage time with the operation confirmation LED and vibration function turned off, with notification sounds turned on (with low volume), with the backlight turned on (0%), at normal temperature, and when barcode reading is performed and round-trip wireless communication is made once per 20 seconds. This is a test value. The value is not guaranteed.
*2 This indicates the case when the main battery is not attached or the battery has no charge.
*3 This is a typical value, but not a guaranteed value.
*4 Due to the added load in sub-zero environments, the continuous usage time may be reduced significantly. Be sure to test the device before use in these environments.

Data Sheet (PDF) Other Models