Two-wire self contained amplifier proximity sensors

EV series

Catalogues View Catalogue

Specs Two-wire self contained amplifier proximity sensors EV series

Model

EV-108M

EV-112M

EV-118M

Image

Type

DC , Shielded

Shape

M8

M12

M18

Detecting distance

1.5 mm ±10%

2.5 mm ±10%

5 mm ±10%

Detectable object

Ferrous metals (see Characteristics for nonferrous metals)

Standard target
(iron, t=1 mm)

10 x 10 mm

12 x 12 mm

18 x 18 mm

Hysteresis

10% max. of detecting distance

Response frequency

800 Hz

600 Hz

350 Hz

Operation mode

N.O.

Temperature characteristics

±10% max. of detecting distance at +23°C, within -25 to +70°C

Control output
(switching capacity)

5 to 80 mA

5 to 200 mA

Protection circuit

Reversed polarity,surge voltage

Reversed polarity, short-circuit, surge voltage

Cable length

2 m

Rating

Power voltage

12 to 24 VDC, Ripple (P-P) 20 % or less

Current consumption (leakage
current)

Current consumption (leakage current): 1.0 mA max., Residual voltage: 3.6 V max. (with 2-m cable)

Residual voltage

Residual voltage: 3.6 V max. (with 2-m cable)

Environmental resistance

Enclosure rating

IP67

Ambient temperature

-25 to +80 °C (No freezing)

Relative humidity

35 to 95 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm, 2 hours in each of the X, Y, and Z directions

Shock resistance

500 m/s2, 3 times in each of the X, Y, and Z directions

1,000 m/s2, 3 times in each of the X, Y, and Z directions

Case material

Stainless steel (SUS304)

Nickel-plated brass

Accessories

Nut × 2, toothed washer × 1, instruction manual

Weight

Approx. 42 g

Approx. 110 g

Approx. 150 g

Back to top

Model

EV-112U

EV-118U

EV-130U

Image

Type

DC , Non-shielded

Shape

M12

M18

M30

Detecting distance

8 mm ±10%

15 mm ±10%

27 mm ±10%

Detectable object

Ferrous metals (see Characteristics for nonferrous metals)

Standard target
(iron, t=1 mm)

30 x 30 mm

50 x 50 mm

70 x 70 mm

Hysteresis

20% max. of detecting distance, within -10 to +70°C (14 to 158°F)

Response frequency

600 Hz

350 Hz

250 Hz

Operation mode

N.O.

Temperature characteristics

±10% max. of detecting distance,
within -10 to +70°C

-5 to +20%,
within -10 to +70°C

Control output
(switching capacity)

5 to 200 mA

Protection circuit

Reversed polarity, short-circuit, surge voltage

Cable length

2 m

Rating

Power voltage

12 to 24 VDC, Ripple (P-P) 20 % or less

Current consumption (leakage
current)

Current consumption (leakage current): 1.0 mA max., Residual voltage: 3.6 V max. (with 2-m cable)

Residual voltage

Residual voltage: 3.6 V max. (with 2-m cable)

Environmental resistance

Enclosure rating

IP67

Ambient temperature

-25 to +80 °C (No freezing)

Relative humidity

35 to 95 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm, 2 hours in each of the X, Y, and Z directions

Shock resistance

500 m/s2, 3 times in each of the X, Y, and Z directions

1,000 m/s2, 3 times in each of the X, Y, and Z directions

Case material

Nickel-plated brass

Accessories

Nut × 2, toothed washer × 1, instruction manual

Weight

Approx. 110 g

Approx. 140 g

Approx. 260 g

Back to top