High-Speed/Wide Area Static Eliminator

SJ-F300 series

Catalogues View Catalogue

Blower Type Main Unit, High-speed SJ-F036

SJ-F036 - Blower Type Main Unit, High-speed

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

  • CE Marking

Specifications

Model

SJ-F036

Type

Controller + Static elimination blower

Voltage application method

Variable DC

Applied voltage

±7000 V max.

Ion balance control method

I.C.C. method

Ion balance

±10 V*1

Static elimination time

Approx 0.7 sec.*1

Maximum wind speed

3.5 m/s*2

Maximum air volume

3.1 m3/min.

Ozone density

0.005 ppm max.

Control input

Input

NPN open-collector or non-voltage contact signal

Control output

Alarm output

NPN open-collector, 100 mA max. (40 V max.)

Ion level alert output

Condition alert output

Rating

Power voltage

24 VDC ±10 %

Current consumption

1.2 A or less

Environmental resistance

Ambient temperature

0 to +50 °C

Relative humidity

35 to 65 % RH (No condensation)

Weight

Approx. 620 g

*1 Measured at 300 mm from static elimination blower front surface (SJ-F030/F031, Air volume: MIN. SJ-F035/F036, Air volume: MAX)
*2 Measured at 300 mm from static elimination blower front surface

Data Sheet (PDF) Other Models